Winner Duffield by Danfoss
DSR01-0404
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
DSR01-0404
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Winner Duffield by Danfoss |
| Compatible hose ID | .25 in |
| Compatible hoses | D1600 |
| Construction style | Reusable |
| End gender 1 | Female |
| End gender 2 | Female |
| End Size 1 | 1/4 IN |
| End Size 2 | 1/4 IN |
| End type 1 | BSPP |
| End type 2 | Line/Hose/Tube |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production |
| Finish/plating | Zinc Plating |
| Hex Size 1 | .67 in |
| Hex Size 2 | .67 in |
| Hose dash size | -4 |
| Inside diameter | .15 in |
| Item type | Fitting Assembly |
| Product Height | .77 in |
| Product Length/Depth | 2.05 in |
| Product material | Carbon steel |
| Product Type | Reusable Hose Fittings |
| Product Volume | 1.058 in³ |
| Product Width | .67 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 1/4-19 |
| Trade Name | DS Series |