Winner Duffield by Danfoss
DSR01-0808
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
DSR01-0808
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Winner Duffield by Danfoss | |
| Compatible hose ID | .5 in | |
| Compatible hoses | D1600 | |
| Construction style | Reusable | |
| End gender 1 | Female | |
| End gender 2 | Female | |
| End Size 1 | 1/2 IN | |
| End Size 2 | 1/2 IN | |
| End type 1 | BSPP | |
| End type 2 | Line/Hose/Tube | |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production | |
| Finish/plating | Zinc Plating | |
| Hex Size 1 | 1.06 in | |
| Hex Size 2 | 1.06 in | |
| Hose dash size | -8 | |
| Inside diameter | .37 in | |
| Item type | Fitting Assembly | |
| Product Height | 1.22 in | |
| Product Length/Depth | 2.72 in | |
| Product material | Carbon steel | |
| Product Type | Reusable Hose Fittings | |
| Product Volume | 3.518 in³ | |
| Product Width | 1.06 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 1/2-14 | |
| Trade Name | DS Series |