Winner Duffield by Danfoss
DSR02-0806
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
DSR02-0806
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Winner Duffield by Danfoss |
| Compatible hose ID | 9.52 mm |
| Construction style | Reusable |
| End gender 1 | Male |
| End gender 2 | Female |
| End Size 1 | 1/2 IN |
| End Size 2 | 3/8 IN |
| End type 1 | BSPT |
| End type 2 | Line/Hose/Tube |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production |
| Finish/plating | Zinc Plating |
| Hex Size 1 | 22 mm |
| Hose cut-off factor | 23.8 mm |
| Hose dash size | -6 |
| Inside diameter | 7.14 mm |
| Item type | Fitting Assembly |
| Product Height | 25.4 mm |
| Product Length/Depth | 71 mm |
| Product material | Carbon steel |
| Product Type | Reusable Hose Fittings |
| Product Volume | 39.675 cm³ |
| Product Width | 22 mm |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | R 1/2-14 |
| Trade Name | DS Series |