Winner Duffield by Danfoss
DSR05-0906
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
DSR05-0906
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Winner Duffield by Danfoss |
| Compatible hose ID | .375 in |
| Compatible hoses | D1900 |
| Construction style | Reusable |
| End gender 1 | Female |
| End gender 2 | Male |
| End Size 1 | 9/16 IN |
| End Size 2 | 3/8 IN |
| End type 1 | JIC |
| End type 2 | UNS |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production |
| Finish/plating | Zinc Plating |
| Hex Size 1 | .69 in |
| Hex Size 2 | .69 in |
| Hose dash size | -6 |
| Inside diameter | .24 in |
| Item type | Fitting Assembly |
| Product Height | .79 in |
| Product Length/Depth | 2.33 in |
| Product material | Carbon steel |
| Product Type | Reusable Hose Fittings |
| Product Volume | 1.27 in³ |
| Product Width | .69 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 9/16-18 |
| Trade Name | DS Series |