Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | DSR05-1710 | |
| Compatible hose ID IN | 0.625 | |
| Compatible hose ID MM | 15.875 | |
| End size 1 | -16 | -16 |
| End size 2 | -6 | -6 |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Hose size | -10 | -10 |
| Product material | CARBON STEEL | Carbon steel |
