Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.430 | |
| A dimension MM | 87.122 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 2.000 | |
| Backup hex size MM | 51.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | DSR05-2620 | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 2.000 | |
| End connection hex size MM | 51.000 | |
| End connection torque | 126-134 LB-FT(172-181 NM) | 126-134 lb-ft(172-181 Nm) |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.430 | |
| Hose cut off factor MM | 36.322 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.0500 | |
| Inside diameter MM | 26.6700 | |
| Product height in | 1.750 | |
| Product height mm | 44.450 | |
| Product length in | 3.430 | |
| Product length mm | 87.122 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.750 | |
| Product width mm | 44.450 | |
| Reusable socket hex IN | 1.750 | |
| Reusable socket hex MM | 44.450 | |
| Series | RG SERIES | RG Series |
| Thread size 1 | 1 5/8-12 UN | 1 5/8-12 UN |
