Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.889 | |
| A dimension MM | 73.400 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 0.866 | |
| End connection hex size MM | 22.000 | |
| End size 1 | -12 | -12 |
| End size 2 | -8 | -8 |
| End type 1 | MALE 37 DEGREE | Male 37 degree |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Finish plating | ZINC PLATING | Zinc plating |
| Hex size 1 IN | 0.866 | |
| Hex size 1 MM | 22.000 | |
| Hose cut off factor IN | 1.039 | |
| Hose cut off factor MM | 26.410 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.390 | |
| Inside diameter MM | 9.920 | |
| Product material | CARBON STEEL | Carbon steel |
| Thread size 1 | 3/4-16 UNF | 3/4-16 UNF |
