Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | DSR10-0806 | |
| Compatible hose ID IN | 0.375 | |
| Compatible hose ID MM | 9.525 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 0.945 | |
| End connection hex size MM | 24.000 | |
| End size 1 | -8 | -8 |
| End size 2 | -6 | -6 |
| End type 1 | MALE PIPE (NPT) | Male pipe (NPT) |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Hose cut off factor IN | 1.125 | |
| Hose cut off factor MM | 28.580 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.281 | |
| Inside diameter MM | 7.140 | |
| Product material | CARBON STEEL | Carbon steel |