Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.268 | |
| A dimension MM | 83.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | DSR10-1212 | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | REUSABLE | Reusable |
| End size 1 | -12 | -12 |
| End type 1 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| Hose cut off factor IN | 1.161 | |
| Hose cut off factor MM | 29.489 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.5120 | |
| Inside diameter MM | 13.0050 | |
| Product length in | 3.270 | |
| Product length mm | 83.058 | |
| Series | RG SERIES | RG Series |
| Thread sealant | YES | Yes |
| Thread size 1 | 13/16-20 | 13/16-20 |