Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.360 | |
| A dimension MM | 34.544 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.370 | |
| Backup hex size MM | 10.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | DSR4G-0404 | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 0.370 | |
| End size 1 | -4 | -4 |
| End type 1 | BRAZE TYPE | Braze Type |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 0.620 | |
| Hose cut off factor MM | 15.748 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.1300 | |
| Inside diameter MM | 3.3020 | |
| Product height in | 0.690 | |
| Product height mm | 17.526 | |
| Product length in | 1.360 | |
| Product length mm | 34.544 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.690 | |
| Product width mm | 17.526 | |
| Reusable socket hex IN | 0.620 | |
| Reusable socket hex MM | 15.870 | |
| Series | 100R5 REUSABLE | 100R5 Reusable |
| Thread sealant | NO | No |