Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.630 | |
| A dimension MM | 41.402 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.500 | |
| Backup hex size MM | 12.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | DSR4G-0606 | |
| Compatible hose ID IN | 0.310 | |
| Compatible hose ID MM | 7.900 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 0.500 | |
| End size 1 | -6 | -6 |
| End type 1 | BRAZE TYPE | Braze Type |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 0.730 | |
| Hose cut off factor MM | 18.542 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.220 | |
| Inside diameter MM | 5.588 | |
| Product height in | 0.880 | |
| Product length in | 1.630 | |
| Product length mm | 41.402 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.880 | |
| Product width mm | 22.352 | |
| Reusable socket hex IN | 0.810 | |
| Reusable socket hex MM | 20.630 | |
| Series | 100R5 REUSABLE | 100R5 Reusable |
| Thread sealant | NO | No |