Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.040 | |
| A dimension MM | 51.816 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.620 | |
| Backup hex size MM | 16.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | DSR4G-0808 | |
| Compatible hose ID IN | 0.410 | |
| Compatible hose ID MM | 10.300 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 0.620 | |
| End size 1 | -8 | -8 |
| End type 1 | BRAZE TYPE | Braze Type |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 0.890 | |
| Hose cut off factor MM | 22.606 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.3600 | |
| Inside diameter MM | 9.1440 | |
| Product height in | 1.000 | |
| Product length in | 2.040 | |
| Product length mm | 51.816 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.000 | |
| Product width mm | 25.400 | |
| Reusable socket hex IN | 0.930 | |
| Reusable socket hex MM | 23.810 | |
| Series | 100R5 REUSABLE | 100R5 Reusable |
| Thread sealant | NO | No |
| Thread size 1 | 9/16-24 | 9/16-24 |