Winner Duffield by Danfoss
DSR50-0606
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
DSR50-0606
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Brand | Winner Duffield by Danfoss | |
| Compatible hose ID | .375 in | |
| Compatible hoses | D2800W | |
| Construction style | Reusable | |
| Drop dimension | 1.12 | |
| End gender 1 | Female | |
| End gender 2 | Female | |
| End Size 1 | 3/8 IN | |
| End Size 2 | 3/8 IN | |
| End type 1 | BSPP | |
| End type 2 | Line/Hose/Tube | |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production | |
| Finish/plating | Zinc Plating | |
| Hex Size 1 | .87 in | |
| Hose dash size | -6 | |
| Inside diameter | .29 in | |
| Item type | Fitting Assembly | |
| Product Height | 1.4 in | |
| Product Length/Depth | 2.34 in | |
| Product material | Carbon steel | |
| Product Type | Reusable Hose Fittings | |
| Product Volume | 2.85 in³ | |
| Product Width | .87 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 3/8-19 | |
| Trade Name | DS Series |