Winner Duffield by Danfoss
DSR6J-1106
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
DSR6J-1106
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Brand | Winner Duffield by Danfoss | |
| Compatible hose ID | .37 in | |
| Construction style | Swage | |
| End gender 1 | Female | |
| End Size 1 | 11/16 IN | |
| End type 1 | ORS | |
| End type 2 | Line/Hose/Tube | |
| Feature | Optimized inventory to mix and match componentsDura-Kote plating for superior corrosion resistanceWide range of styles, configurations | |
| Hose dash size | -6 | |
| Item type | Nipple Assembly | |
| Product Type | Swage Hose Fittings | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 11/16-16 | |
| Trade Name | DS Series |