Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.067 | |
| A dimension MM | 52.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | DSR77-3012 | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 1.438 | |
| End connection hex size MM | 36.000 | |
| End size 1 | -30 | -30 |
| End type 1 | 24 DEG. DKO SWIVEL HEAVY DUTY | 24 deg. DKO swivel heavy duty |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.587 | |
| Hose cut off factor MM | 40.310 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.5710 | |
| Inside diameter MM | 14.5030 | |
| Product height in | 1.417 | |
| Product height mm | 35.992 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.417 | |
| Product width mm | 35.992 | |
| Reusable socket hex IN | 1.125 | |
| Reusable socket hex MM | 28.580 | |
| Series | RG SERIES | RG Series |
| Thread sealant | NO | No |
| Thread size 1 | M30X2 | M30x2 |