Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.130 | |
| A dimension MM | 54.102 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Backup hex size IN | 0.500 | |
| Backup hex size MM | 12.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | DSR98-0906 | |
| Compatible hose ID IN | 0.310 | |
| Compatible hose ID MM | 7.900 | |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 2.180 | |
| Drop dimension MM | 55.37 | |
| End connection hex size IN | 0.680 | |
| End connection hex size MM | 18.000 | |
| End size 1 | -6 | -6 |
| End type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.230 | |
| Hose cut off factor MM | 31.242 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.240 | |
| Inside diameter MM | 6.096 | |
| Product height in | 2.580 | |
| Product height mm | 65.532 | |
| Product length in | 2.130 | |
| Product length mm | 54.102 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.875 | |
| Product width mm | 22.225 | |
| Reusable socket hex IN | 0.810 | |
| Reusable socket hex MM | 20.630 | |
| Series | 100R5 REUSABLE | 100R5 Reusable |
| Thread sealant | NO | No |