Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | DSR98-1208 | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | REUSABLE | Reusable |
| End size 1 | -12 | -12 |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Hose size | -8 | -8 |