Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.850 | |
| A dimension MM | 46.990 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 0.330 | |
| Drop dimension MM | 8.38 | |
| End connection hex size IN | 0.370 | |
| End connection hex size MM | 14.000 | |
| End connection torque | 11-12 LB-FT(15-16 NM) | 11-12 lb-ft(15-16 Nm) |
| End size 1 | -4 | -4 |
| End size 2 | -4 | -4 |
| End type 1 | FEMALE 45 DEGREE SWIVEL | Female 45 degree swivel |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Finish plating | ZINC PLATING | Zinc plating |
| Hex size 1 IN | 0.560 | |
| Hex size 1 MM | 14.000 | |
| Hex size 2 IN | 0.370 | |
| Hex size 2 MM | 10.000 | |
| Hose cut off factor IN | 1.100 | |
| Hose cut off factor MM | 27.940 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.130 | |
| Inside diameter MM | 3.302 | |
| Product material | CARBON STEEL | Carbon steel |
| Reusable socket hex IN | 0.620 | |
| Reusable socket hex MM | 15.870 | |
| Series | 100R5 REUSABLE | 100R5 Reusable |
| Thread sealant | NO | No |
| Thread size 1 | 7/16-20 UNF | 7/16-20 UNF |
