Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.375 | |
| Compatible hose ID MM | 9.525 | |
| Compatible hoses | D2800W | D2800W |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 0.390 | |
| Drop dimension MM | 9.91 | |
| End connection hex size IN | 0.500 | |
| End connection hex size MM | 17.526 | |
| End size 1 | -6 | -6 |
| End size 2 | -6 | -6 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Hex size 1 IN | 0.690 | |
| Hex size 1 MM | 17.526 | |
| Hex size 2 IN | 0.500 | |
| Hex size 2 MM | 12.700 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.220 | |
| Inside diameter MM | 5.588 | |
| Product height in | 1.280 | |
| Product height mm | 32.512 | |
| Product length in | 2.970 | |
| Product length mm | 75.438 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.690 | |
| Product width mm | 17.526 |
