Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.670 | |
| A dimension MM | 67.818 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 0.326 | |
| Drop dimension MM | 8.28 | |
| End connection hex size IN | 0.620 | |
| End connection hex size MM | 22.000 | |
| End connection torque | 33-40 LB-FT(45-55 NM) | 33-40 lb-ft(45-55 Nm) |
| End size 1 | -12 | -12 |
| End size 2 | -6 | -6 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Finish plating | ZINC PLATING | Zinc plating |
| Hex size 1 IN | 0.870 | |
| Hex size 1 MM | 22.000 | |
| Hex size 2 IN | 0.620 | |
| Hex size 2 MM | 16.000 | |
| Hose cut off factor IN | 0.731 | |
| Hose cut off factor MM | 18.567 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.130 | |
| Inside diameter MM | 3.302 | |
| Product material | CARBON STEEL | Carbon steel |
| Reusable socket hex IN | 0.810 | |
| Reusable socket hex MM | 20.630 | |
| Series | 100R5 REUSABLE | 100R5 Reusable |
| Thread sealant | NO | No |
| Thread size 1 | 3/4-16 UNF | 3/4-16 UNF |
