Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | DSU04-0606 | |
| Compatible hose ID IN | 0.375 | |
| Compatible hose ID MM | 9.525 | |
| Construction Style | SWAGE | Swage |
| End size 1 | -6 | -6 |
| End size 2 | -6 | -6 |
| End Type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| End Type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Hose size | -6 | -6 |
| Product material | CARBON STEEL | Carbon steel |