Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.340 | |
| A dimension MM | 84.836 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | DSU04-1212 | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.050 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.000 | |
| Drop dimension MM | 32.00 | |
| End size 1 | -12 | -12 |
| End size 2 | -12 | -12 |
| End Type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose size | -12 | -12 |
| Product material | CARBON STEEL | Carbon steel |