Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.526 | |
| A dimension MM | 64.160 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| End connection hex size IN | 0.620 | |
| End connection hex size MM | 19.000 | |
| End size 1 | -8 | -8 |
| End size 2 | -4 | -4 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Hex size 1 IN | 0.750 | |
| Hex size 1 MM | 19.000 | |
| Hex size 2 IN | 0.620 | |
| Hex size 2 MM | 16.000 | |
| Hose cut off factor IN | 1.446 | |
| Hose cut off factor MM | 36.728 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.156 | |
| Inside diameter MM | 3.962 | |
| Product material | CARBON STEEL | Carbon steel |
| Thread sealant | NO | No |
| Thread size 1 | 1/2-20 UNF | 1/2-20 UNF |