Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | DSU05-0906 | |
| Compatible hose ID IN | 0.375 | |
| Compatible hose ID MM | 9.525 | |
| End size 2 | -6 | -6 |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| End Type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Hose cut off factor IN | 0.700 | |
| Hose cut off factor MM | 17.780 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.341 | |
| Inside diameter MM | 8.661 | |
| Product material | CARBON STEEL | Carbon steel |
| Thread sealant | NO | No |