Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.307 | |
| A dimension MM | 58.597 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | DSU10-0404 | |
| Compatible hose ID IN | 0.190 | |
| Compatible hose ID MM | 4.800 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -4 | -4 |
| End type 1 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| Hose cut off factor IN | 1.227 | |
| Hose cut off factor MM | 31.166 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.5520 | |
| Inside diameter MM | 14.0210 | |
| Product height in | 0.687 | |
| Product height mm | 17.450 | |
| Product length in | 2.145 | |
| Product length mm | 54.483 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.687 | |
| Product width mm | 17.450 | |
| Thread sealant | YES | Yes |
| Thread size 1 | 1/4-18 NPTF | 1/4-18 NPTF |