Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.589 | |
| A dimension MM | 65.761 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | DSU10-0406 | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -4 | -4 |
| End type 1 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| Hose cut off factor IN | 1.339 | |
| Hose cut off factor MM | 34.011 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.675 | |
| Inside diameter MM | 17.145 | |
| Product material | CARBON STEEL | Carbon steel |
| Thread sealant | YES | Yes |
| Thread size 1 | 1/4-18 NPTF | 1/4-18 NPTF |
| Working pressure max bar | 655 | |
| Working pressure max psi | 9100 |