Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.026 | |
| A dimension MM | 76.860 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | DSU10-0808 | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -8 | -8 |
| End type 1 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| Hose cut off factor IN | 1.531 | |
| Hose cut off factor MM | 38.887 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.8640 | |
| Inside diameter MM | 21.9460 | |
| Product height in | 1.000 | |
| Product height mm | 25.400 | |
| Product length in | 3.110 | |
| Product length mm | 78.994 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.000 | |
| Product width mm | 25.400 | |
| Thread sealant | YES | Yes |
| Thread size 1 | 1/2-14 NPTF | 1/2-14 NPTF |