Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.870 | |
| A dimension MM | 47.498 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | DSU79-1404 | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.350 | |
| Compatible hoses | D2800W | D2800W |
| Construction Style | CRIMP | Crimp |
| End size 1 | -14 | -14 |
| End size 2 | -4 | -4 |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.110 | |
| Hose cut off factor MM | 28.194 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.156 | |
| Inside diameter MM | 3.968 | |
| Product material | CARBON STEEL | Carbon steel |
| Thread size 1 | M14X1.5 | M14x1.5 |