Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | DSU80-1604 | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.350 | |
| Construction Style | SWAGE | Swage |
| End size 1 | -16 | -16 |
| End size 2 | -4 | -4 |
| End Type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Hose size | -4 | -4 |
| Product material | CARBON STEEL | Carbon steel |