Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.120 | |
| A dimension MM | 53.848 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | SWAGE | Swage |
| Drop dimension IN | 0.875 | |
| Drop dimension MM | 22.23 | |
| End connection hex size IN | 0.620 | |
| End connection hex size MM | 14.000 | |
| End connection torque | 11-12 LB-FT(15-16 NM) | 11-12 lb-ft(15-16 Nm) |
| End size 2 | -4 | -4 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Finish plating | ZINC PLATING | Zinc plating |
| Hex size 1 IN | 0.560 | |
| Hex size 1 MM | 14.000 | |
| Hex size 2 IN | 0.620 | |
| Hex size 2 MM | 16.000 | |
| Hose cut off factor IN | 1.320 | |
| Hose cut off factor MM | 33.528 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.109 | |
| Inside diameter MM | 2.769 | |
| Product material | CARBON STEEL | Carbon steel |
| Thread sealant | NO | No |
| Thread size 1 | 7/16-20 UNF | 7/16-20 UNF |