Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.683 | |
| A dimension MM | 118.948 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Backup hex size IN | 1.375 | |
| Backup hex size MM | 35.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | DSU97-2116 | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | SWAGE | Swage |
| Drop dimension IN | 2.500 | |
| Drop dimension MM | 63.50 | |
| End connection hex size IN | 1.500 | |
| End connection hex size MM | 38.000 | |
| End connection torque | 108-113 LB-FT(148-154 NM) | 108-113 lb-ft(148-154 Nm) |
| End size 2 | -16 | -16 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.618 | |
| Hose cut off factor MM | 66.497 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.8130 | |
| Inside diameter MM | 20.6500 | |
| Product length in | 4.657 | |
| Product length mm | 118.288 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.500 | |
| Product width mm | 38.100 | |
| Thread sealant | NO | No |
| Thread size 1 | 1 5/16-12 UN | 1 5/16-12 UN |