Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.298 | |
| A dimension MM | 58.370 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Backup hex size IN | 0.560 | |
| Backup hex size MM | 14.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | DSU99-0704 | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 0.467 | |
| Drop dimension MM | 11.86 | |
| End connection hex size IN | 0.560 | |
| End connection hex size MM | 14.000 | |
| End connection torque | 11-12 LB-FT(15-16 NM) | 11-12 lb-ft(15-16 Nm) |
| End size 2 | -4 | -4 |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.498 | |
| Hose cut off factor MM | 37.998 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.1090 | |
| Inside diameter MM | 2.7690 | |
| Product height in | 0.467 | |
| Product height mm | 11.862 | |
| Product length in | 2.360 | |
| Product length mm | 59.944 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.625 | |
| Product width mm | 15.875 | |
| Thread sealant | NO | No |
| Thread size 1 | 7/16-20 UNF | 7/16-20 UNF |