Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.916 | |
| A dimension MM | 74.070 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Backup hex size IN | 0.750 | |
| Backup hex size MM | 19.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | DSU99-0906 | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1 | |
| Drop dimension MM | 15 | |
| End connection hex size IN | 0.680 | |
| End connection hex size MM | 17.000 | |
| End connection torque | 18-20 LB-FT(24-27 NM) | 18-20 lb-ft(24-27 Nm) |
| End size 2 | -6 | -6 |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| End Type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.666 | |
| Hose cut off factor MM | 42.316 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.281 | |
| Inside diameter MM | 7.137 | |
| Product material | CARBON STEEL | Carbon steel |
| Thread sealant | NO | No |
| Thread size 1 | 9/16-18 UNF | 9/16-18 UNF |