Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.287 | |
| A dimension MM | 83.490 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Backup hex size IN | 0.870 | |
| Backup hex size MM | 22.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | DSU99-1208 | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 0.713 | |
| Drop dimension MM | 18.11 | |
| End connection hex size IN | 0.870 | |
| End connection hex size MM | 22.000 | |
| End connection torque | 33-40 LB-FT(45-55 NM) | 33-40 lb-ft(45-55 Nm) |
| End size 1 | -12 | -12 |
| End size 2 | -8 | -8 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.783 | |
| Hose cut off factor MM | 45.288 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.3910 | |
| Inside diameter MM | 9.9310 | |
| Product height in | 0.713 | |
| Product height mm | 18.110 | |
| Product length in | 3.407 | |
| Product length mm | 86.538 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width mm | 25.400 | |
| Thread sealant | NO | No |
| Thread size 1 | 3/4-16 UNF | 3/4-16 UNF |