PLUG
DW0038A-004
ToolsDW0038A-004 Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Package contents | PLUG | Plug |
| Product height in | | 0.490 |
| Product height mm | | 12.446 |
| Product width in | | 0.490 |
| Product width mm | | 12.446 |
| Sub brand | DOWMAX | Dowmax |