E-402012
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
E-402012
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustable Stroke | Yes | |
| Application | Mining and Bulk Material Handling, Oil and Gas, Alternative Energy, Marine, Scrap and Waste Management | |
| Back-to-Back | No | |
| Close Stroke Tolerances | No | |
| Non-Rotating | No | |
| Product Type | Welded Cylinders | |
| Reciprocating | Yes | |
| Single or Double Rod | Single | |
| Sub-brand | None | |
| Trade Name | None |