E03413A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
E03413A
Product specifications
Characteristic | Value |
|---|---|
| Feature | Available in a variety of configurations and sizes |
| Package contents | Sub Plate |
| Product Height | 2.68 mm |
| Product Length/Depth | 4.25 mm |
| Product Type | Spare Part |
| Product Volume | 30.525 mm³ |
| Product Width | 2.68 mm |
| Sub-brand | None |
| Trade Name | None |