Danfoss
E040108
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
E040108
Product specifications
Characteristic | Value |
|---|---|
| Application | Mining machinery, Injection molding machines, Metal forming machines, Oil and Gas Equipment, Conveyor lines, Primary metals, Metal cutting equipment |
| Brand | Danfoss |
| Code Title | Open Circuit Piston Pump |
| Controller Type | None |
| Design code | First |
| Displacement | 57 cm³/rev |
| Feature | Long-lasting durabilityTorque-limiting capabilitiesDurable construction |
| Fluid Cleanliness | 18/13 |
| Front Mounting | 4 Bolt C |
| Housing material | Cast Iron |
| Identification | None - Mark Assembly Number, Complete Model Code and Build Date Code On Plate |
| Input shaft | 3.8 mm (1.5 In) Straight Keyed Shaft |
| Input Speed - Rated | 1800 RPM |
| Input Speed At 0.8 Bar Absolute | 1500 RPM |
| Input Speed At 1.0 Bar Absolute | 1800 RPM |
| Maximum Case Pressure | .5 bar |
| Maximum Pressure Compensator Setting | 254 bar |
| Minimum Pressure Compensator Setting | 246 bar |
| Model Code | PVH057R01AA10B252000001A |
| Noise | 84 dB |
| Paint | Blue Primer |
| Peak Pressure Rating | 250 bar |
| Product Height | 12.52 in |
| Product Length/Depth | 15.95 in |
| Product Type | Open Circuit Piston Pumps |
| Product Volume | 1996.94 in³ |
| Product Weight | 72 lb |
| Product Width | 10 in |
| Pump Special Features | None |
| Shaft rotation | Right |
| Sub-brand | None |
| Trade Name | PVH Series |