E040132
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
E040132
Product specifications
Characteristic | Value |
|---|---|
| Configuration | Single |
| Feature | Innovative intra-vane cartridge designReduces noiseExcellent volumetric efficiency |
| Frame size | V10 |
| Output shaft coupling | None |
| Product Type | Vane Pumps |
| Seal material | Buna-N |
| Shaft rotation | Right |
| Shaft seals | Single |
| Shafts | None |
| Sub-brand | None |
| Trade Name | V Series |
| Vane function type | Pump |