
E040181
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
E040181
Product specifications
Characteristic | Value |
|---|---|
| Application | Oil and Gas, Metal Cutting, Dump Truck, Wheel Loader, Plastic Injection Molding |
| Configuration | Triple |
| Design code | 32 |
| Displacement (center) | 50 cm³/rev |
| Displacement (front) | 90 cm³/rev |
| Displacement (rear) | 50 cm³/rev |
| Feature | Highest pressures, lowest noiseUnique wafer plate designSingle, double or triple pump |
| Flow rate | 153.9 l/min |
| Frame size (center) | 10-80 cm3/r |
| Frame size (front) | 90-140 cm3/r |
| Frame size (rear) | 10-80 cm3/r |
| Front flange mounting style | SAE J744 101-2 (SAE B) 2 Bolt 101.60 [4.000] DIA. X 9.4 [.37] Pilot 14.4 [.57] DIA. Slots on 146.0 [5.75] DIA. Bolt Circle |
| Front outlet port position (cover end view) | OPPOSITE INLET PORT |
| Front outlet port type | 4 Bolt Flange per SAE J518C WITH English Threads |
| Identification | None |
| Middle outlet port position (cover end view) | OPPOSITE INLET PORT |
| Minimum speed | 1800 RPM |
| Model Code | VMQ3352525090050050A01AAAAANR00A032 |
| Paint | Blue |
| Product Height | 7.65 in |
| Product Length/Depth | 20.87 in |
| Product material | Cast Iron |
| Product Type | Vane Pumps |
| Product Volume | 1339.51 in³ |
| Product Weight | 175 lb |
| Product Width | 8.39 in |
| Rear Outlet Port Position (Cover End View) | 135° CCW From Inlet Port |
| Seal material | Buna-N |
| Shaft rotation | Right |
| Shaft seals | Single |
| Shafts | Keyed Shaft Per SAE J744 |
| Special features | None |
| Sub-brand | None |
| Trade Name | VMQ Series |
| Vane function type | Pump |