
E040182
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
E040182
Product specifications
Characteristic | Value |
|---|---|
| Adapter mount/orientation (cover end view) | None |
| Application | Oil and Gas, Metal Cutting, Dump Truck, Wheel Loader, Plastic Injection Molding |
| Configuration | Double |
| Design code | 32 |
| Displacement (front) | 45 cm³/rev |
| Displacement (rear) | 32 cm³/rev |
| Feature | Highest pressures, lowest noiseUnique wafer plate designSingle, double or triple pump |
| Flow rate | 71 l/min |
| Frame size (front) | 10-90 cm3/r |
| Frame size (rear) | 10-90 cm3/r |
| Front flange mounting style | SAE J744 101-2 (SAE B) 2 Bolt 101.60 [4.000] DIA. X 9.4 [.37] Pilot 14.4 [.57] DIA. Slots on 146.0 [5.75] DIA. Bolt Circle |
| Front outlet port type | 4 Bolt Flange per SAE J518C WITH English Threads |
| Identification | None |
| Minimum speed | 1800 RPM |
| Model Code | VMQ22525S045032A00500AAAAAANR00A032 |
| Output shaft coupling | None |
| Paint | Blue |
| Product Height | 6.22 in |
| Product Length/Depth | 15.88 in |
| Product material | Cast Iron |
| Product Type | Vane Pumps |
| Product Volume | 676.599 in³ |
| Product Weight | 80 lb |
| Product Width | 6.85 in |
| Rear Outlet Port Position (Cover End View) | 135° CCW From Inlet Port |
| Seal material | Buna-N |
| Shaft rotation | Right |
| Shaft seals | Single |
| Shafts | Keyed Shaft Per SAE J744 |
| Special features | None |
| Sub-brand | None |
| Trade Name | VMQ Series |
| Vane function type | Pump |