E2867
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
E2867
Product specifications
Characteristic | Value |
|---|---|
| Adjustable Stroke | Yes |
| Application | Pneumatic Medium Duty application |
| Bore diameter | 2 in |
| Chrome Plated Bore | Yes |
| Construction type | Tie Rod |
| Cushion Location | Head 2-Cap 2 |
| Cushions | Cushioned both ends |
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance |
| Model Code | TE01DRXX1SFE2867 |
| Mounting style | Side Lug |
| Port Location | Head 4-Cap 4 |
| Port Type | NPTF |
| Product Height | 2.5 in |
| Product Length/Depth | 34.27 in |
| Product Type | Cylinder Piston Rod Assemblies |
| Product Volume | 342.7 in³ |
| Product Width | 4 in |
| Reciprocating | Yes |
| Rod Coating | Chrome |
| Rod Material | Non Case Hardened |
| Sub-brand | None |
| Trade Name | None |
| Working pressure - max | 250 Psi |