E4584
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
E4584
Product specifications
Characteristic | Value |
|---|---|
| Adjustable Stroke | Yes |
| Application | Pneumatic medium duty application |
| Bore diameter | 2.5 in |
| Chrome Plated Bore | Yes |
| Construction type | Threaded |
| Cushion Location | Cap 1 |
| Cushions | Cushioned cap end |
| Feature | Engineered for long lifeClean, compact designSmooth, reliable operation |
| Model Code | TA10EBBA1LAE4584 |
| Mounting style | Cap Clevis |
| Non-Rotating | No |
| Piston Seal Material | Nitrile |
| Piston Seal Type | Special, U-cup |
| Port Location | Head 3-Cap 3 |
| Product Type | Threaded |
| Reciprocating | Yes |
| Rod 1 Diameter | .75 in |
| Rod Coating | Chrome |
| Rod End Style 1 | Small male metric thread |
| Rod Material | Non Case Hardened |
| Sub-brand | None |
| Trade Name | TA Series |
| Working pressure - max | 250 Psi |