E6650
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 12070347
E6650
Product specifications
Characteristic | Value |
|---|---|
| Adjustable Stroke | Yes |
| Application | Pneumatic Medium Duty application |
| Bore diameter | 1.5 in |
| Chrome Plated Bore | Yes |
| Construction type | Tie Rod |
| Cushions | Non-cushioned |
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance |
| Model Code | TJ10CAAD1XAE6650 |
| Mounting style | Cap Clevis |
| Piston Seal Material | Viton-A |
| Piston Seal Type | Viton lip-type |
| Product Height | 2.75 in |
| Product Length/Depth | 10.5 in |
| Product Type | Cylinder Piston Rod Assemblies |
| Product Volume | 79.406 in³ |
| Product Width | 2.75 in |
| Reciprocating | Yes |
| Rod 1 Diameter | .5 in |
| Rod Coating | Chrome |
| Rod End Style 1 | Short Female Metric thread |
| Rod Material | Non Case Hardened |
| Rod Seal Material 1 | Viton |
| Rod Seal Type 1 | Viton lip type |
| Sub-brand | None |
| Trade Name | None |
| Working pressure - max | 100 Psi |