E75-PP1MP-M12
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
E75-PP1MP-M12
Product specifications
Characteristic | Value |
|---|---|
| Feature | Available in a variety of sizes and configurations |
| Product Height | 4.75 in |
| Product Length/Depth | 2.25 in |
| Product Type | HPU Accessory |
| Product Volume | 37.406 in³ |
| Product Weight | .2 lb |
| Product Width | 3.5 in |
| Sub-brand | None |
| Trade Name | None |