
Winner by Danfoss
EC-4TW250R
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
EC-4TW250R
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | Ideal for steam, compressor discharge and virtually all chemical applications. Not recommended for steam-cold water cycling. |
| Bend radius - min | 2 in |
| Brand | Winner by Danfoss |
| Burst pressure | 12000 Psi |
| Certification(s) | SAE 100R14ASAE J517SAE 100R14B |
| Color | Stainless Steel |
| Conductivity | Conductive |
| Construction | Extruded with braided cover |
| Cover material | Stainless Steel |
| Dash size | -4 |
| Feature | Withstands vibration and impulsingImpervious to degradationWide temperature range |
| Impulse cycle life | 150000 cycles |
| Inside diameter | .19 in |
| Outside diameter | .3 in |
| Package form | Reel |
| Product Height | .3 in |
| Product Length/Depth | 250 ft |
| Product Type | PTFE and Teflon Hose and Tubing |
| Product Volume | 270 in³ |
| Product Weight | 15 lb |
| Product Width | .3 in |
| Qualified hose fittings | E series, Field Attachable, FC Series, Swage |
| Reinforcement material | None |
| Sub-brand | None |
| Trade Name | EC-TW Series |
| Tube material | PTFE |
| Working pressure | 3000 Psi |
| Working temperature - max | 457 °F |
| Working temperature - min | -65 °F |