Winner by Danfoss
EC-4TWRL
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
EC-4TWRL
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Premium | |
| Application | Ideal for steam, compressor discharge and virtually all chemical applications. Not recommended for steam-cold water cycling. | |
| Bend radius - min | 2 in | |
| Brand | Winner by Danfoss | |
| Burst pressure | 12000 Psi | |
| Certification(s) | SAE J517SAE 100R14BSAE 100R14A | |
| Color | Stainless Steel | |
| Conductivity | Conductive | |
| Construction | Extruded with braided cover | |
| Cover material | Stainless Steel | |
| Dash size | -4 | |
| Feature | Withstands vibration and impulsingImpervious to degradationWide temperature range | |
| Impulse cycle life | 150000 cycles | |
| Inside diameter | .19 in | |
| Outside diameter | .3 in | |
| Package form | Reel | |
| Product Height | .3 in | |
| Product Length/Depth | 12 in | |
| Product Type | PTFE and Teflon Hose and Tubing | |
| Product Volume | 1.08 in³ | |
| Product Weight | .06 lb | |
| Product Width | .3 in | |
| Qualified hose fittings | E series, FC Series | |
| Reinforcement material | None | |
| Sub-brand | None | |
| Trade Name | EC-TW Series | |
| Tube material | PTFE | |
| UPC | 678146191267 | |
| Working pressure | 3000 Psi | |
| Working temperature - max | 457 °F | |
| Working temperature - min | -65 °F |