Winner by Danfoss
EC-8TW250R
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
EC-8TW250R
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Premium | |
| Application | Ideal for steam, compressor discharge and virtually all chemical applications. Not recommended for steam-cold water cycling. | |
| Bend radius - min | 5 in | |
| Brand | Winner by Danfoss | |
| Burst pressure | 8000 Psi | |
| Certification(s) | SAE 100R14ASAE 100R14BSAE J517 | |
| Color | Stainless Steel | |
| Conductivity | Conductive | |
| Construction | Extruded with braided cover | |
| Cover material | Stainless Steel | |
| Dash size | -8 | |
| Feature | Withstands vibration and impulsingImpervious to degradationWide temperature range | |
| Impulse cycle life | 150000 cycles | |
| Inside diameter | .41 in | |
| Outside diameter | .54 in | |
| Package form | Reel | |
| Product Height | .54 in | |
| Product Length/Depth | 250 ft | |
| Product Type | PTFE and Teflon Hose and Tubing | |
| Product Volume | 874.8 in³ | |
| Product Weight | 30 lb | |
| Product Width | .54 in | |
| Qualified hose fittings | E series, Field Attachable, FC Series, Swage | |
| Reinforcement material | None | |
| Sub-brand | None | |
| Trade Name | EC-TW Series | |
| Tube material | PTFE | |
| Working pressure | 2000 Psi | |
| Working temperature - max | 457 °F | |
| Working temperature - min | -65 °F |