
Aeroquip by Danfoss
EC036-08RL
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
EC036-08RL
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Gasoline, fuel and lubricating oils, air and water. |
| Bend radius - min | 2 in |
| Brand | Aeroquip by Danfoss |
| Burst pressure | 1200 Psi |
| Certification(s) | SAE J1402A |
| Color | Black |
| Conditional temperature range | -40 - 302 F, air not to exceed 250 F, water not to exceed 180 F |
| Conductivity | Conductive |
| Construction | 1 Ply Braid |
| Cover material | Chlorinated Polyethylene |
| Cover style | Perforated |
| Dash size | -8 |
| Feature | Longer hsoe assembly lifeWithstands high pressure and temperaturesKink resistant |
| Inside diameter | .5 in |
| Lay line style | Ink Jet |
| Outside diameter | .78 in |
| Package form | Reel |
| Product Height | .78 in |
| Product Length/Depth | 1 ft |
| Product Type | Socketless Low Pressure Hose |
| Product Volume | 7.301 in³ |
| Product Weight | .22 lb |
| Product Width | .78 in |
| Reinforcement material | Polyester |
| Sub-brand | None |
| Trade Name | EC036 Series |
| Tube material | Chlorinated Polyethylene |
| Tube wall thickness | .14 in |
| UPC | 678146071347 |
| Working pressure | 300 Psi |
| Working temperature - max | 212 °F |
| Working temperature - min | -40 °F |