
Danfoss
EC03804-250R
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
EC03804-250R
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Tractor to trailer, axle chamber and tractor service air break lines. |
| Bend radius - min | 1.25 in |
| Brand | Danfoss |
| Burst pressure | 900 Psi |
| Certification(s) | SAE J1402ASAE J1402 |
| Color | Black |
| Compliance(s) | DOT FMVSS 106DOT AII |
| Conductivity | Conductive |
| Construction | 1 Ply Braid |
| Cover material | EPDM |
| Cover style | Perforated |
| Dash size | -4 |
| Factory crimp | Yes |
| Feature | Light weight to improve hose flexibilityMaximum durability under harsh operating conditionsHigh quality proprietary blended nylon materials |
| Impulse cycle life | 1000000 cycles |
| Inside diameter | .25 in |
| Lay line style | Ink Jet |
| Outside diameter | .66 in |
| Package form | Reel |
| Packaged Height | 24 in |
| Packaged Length | 24 in |
| Packaged Volume | 13824 in³ |
| Packaged Weight | 37.5 lb |
| Packaged Width | 24 in |
| Product Height | .66 in |
| Product Length/Depth | 250 ft |
| Product Type | Airbrake Hose and Tubing |
| Product Volume | 108.9 in³ |
| Product Weight | .15 lb |
| Product Width | .66 in |
| Qualified hose fittings | 338 P, 338 B |
| Reinforcement material | Polyester |
| Sub-brand | None |
| Trade Name | EC038 Series |
| Tube material | EPDM |
| Tube wall thickness | .205 in |
| UNSPSC | 40170000 |
| UPC | 639789341228 |
| Working pressure | 225 Psi |
| Working temperature - max | 212 °F |
| Working temperature - min | -40 °F |